Two Chillers in One Package
Dual compressor centrifugal chillers take up less floor space than
multiple single compressor chillers while delivering the combined
capacity.
Reduces Installed Costs
Compared to installing two separate chillers, a dual compressor chiller can provide installed costs savings of up to 35 percent.
Ozone-Friendly Refrigerant
The dual compressor centrifugal chiller features positive pressure design with R-134a refrigerant
which has no ozone depletion potential and no phase-out schedule, or R-513A refrigerant which has the additional benefit of lower GWP (global warming potential).