Locations

MANUFACTURERS

Our Comprehensive Lineup of HVAC Partners.

 

A NETWORK OF HVAC MANUFACTURING EXCELLENCE

Access top-tier HVAC manufacturers, gaining the latest in innovative technology, exceptional product quality, and unparalleled support. Daikin Applied Central and West Florida's comprehensive range of solutions is designed to boost your building's energy efficiency, enhance indoor air quality, and elevate overall comfort and productivity.
View our Manufacturers Line Card View Our Parts Line Card
AAF FLANDERS
AAF Flanders, a leader in air filtration, offers a comprehensive range of air filters for both new and existing equipment, covering everything from pre-filters to HEPA final filters. Their products, including permanent and replaceable media panel filters, are designed to meet diverse MERV rating and depth requirements for various applications.
AIRFIXTURE
AirFixture, innovators in underfloor air distribution (UFAD) systems, offer solutions like wireless VAV diffusers, linear trough diffusers, underfloor fan terminal units, and air tower air handling units. Their products also include trench heaters and various accessories, all designed to reduce pathogens, outside air requirements, and operating costs for improved indoor air quality.
AIRZONE
Airzone enhances VRV system zone control with variable air volume air valves and controls, seamlessly compatible with Daikin Comfort Technologies’ VRV controls. Their controllers integrate with third-party smart thermostats via Cloud API, Modbus, or BACnet, offering convenient Wi-Fi access from phones or computers.
AMANA
Amana manufactures a comprehensive line of energy-efficient heating and cooling systems for residential and light commercial use. Their offerings include reliable furnaces, air conditioners, and heat pumps, designed to provide comfort and reduce operating costs.
BLYGOLD
Blygold specializes in high-quality corrosion protection for HVAC/R equipment, utilizing over 40 years of experience and innovative coatings to extend equipment lifespan and maintain efficiency. Applied globally by certified partners, their solutions help reduce energy consumption and triple the life of coils and other components, providing significant long-term cost savings. 
COMPU-AIRE
Compu-Aire specializes in precision air conditioners for critical applications like data centers and elevator rooms, offering creative cooling and humidity control solutions where standard HVAC suppliers fall short. Their sister company, School-Aire, provides quiet, dehumidifying classroom unit ventilators with hot gas reheat and optional enthalpy wheels for optimal outside air handling in educational settings.
CORE ENERGY RECOVERY SOLUTIONS
CORE Energy Recovery Solutions manufactures innovative polymer membrane air-to-air total energy heat exchanger cores that prevent cross-contamination. These cores require only annual water rinsing, eliminating the power input and maintenance of traditional energy wheels. CORE cores are integrated into products from major HVAC brands like Daikin, Ingenia, AnnexAir, and Reversomatic.
GOODMAN
Goodman manufactures a full range of residential and light commercial HVAC systems, including energy-efficient air conditioners, furnaces, and heat pumps. Their reliable and affordable products are often assembled in the USA and backed by strong warranties, providing quality comfort solutions.
DAIKIN
Daikin, the world's largest HVAC manufacturer, offers innovative solutions through Daikin Applied and Daikin Comfort. Daikin Applied provides advanced commercial systems including magnetic oil-less chillers, modular solutions and high-EER DOAS units. Daikin Comfort leads in residential and light commercial DX and pioneering VRV systems, known for energy efficiency and precise zone control.
DST SEIBU GIKEN
DST Seibu Giken manufactures a range of packaged desiccant dehumidifiers for critical humidity control in various applications, including industrial processes and commercial spaces. They offer both standard and custom solutions, available for purchase or rental, featuring single-fan, dual-fan, and heat pump-assisted options to ensure precise dehumidification.
ENVIRO-TEC
ENVIRO-TEC specializes in quiet, efficient zone control products, including variable volume units, fan coils, and blower coils. Their acoustic engineers design and test products to ensure optimal temperature and air motion, providing detailed sound data for system designers to achieve comfortable and quiet indoor environments.
EVAPTECH
Evaptech specializes in designing and constructing large field-erected cooling towers, including induced draft and natural draft, using steel, fiberglass, and masonry. They offer FM-approved towers with fire-retardant materials for critical HVAC and process applications, ensuring robust and reliable cooling solutions.
GENESIS INTERNATIONAL
Genesis International manufactures control systems and safety monitoring solutions for HVAC and refrigeration. Their offerings include Sherlock gas detection systems, which monitor various refrigerants and ensure safety code compliance, and ComfortMiser controls for comprehensive HVAC system management, including multi-stage air handlers and refrigeration applications.
INDEECO
Indeeco has been manufacturing thermal heating solutions in the USA for over 80 years. They offer a diverse range of products including duct heaters (open element and finned tubular), unit heaters, make-up air units, cabinet heaters, and baseboard heaters for commercial and industrial applications. Indeeco also provides semi-custom heaters designed for hazardous duty environments.
ISLANDAIRE
Islandaire has over 30 years of experience manufacturing PTAC and VTAC products in Long Island, NY, for replacement and new construction applications. Their Dr. PTAC line, ideal for humid climates, features two independent refrigerant systems for superior outside and indoor air conditioning, effectively preconditioning outside air to offset building exhaust in hotels and ALFs.
JETSON
Jetson offers modular chillers and condensing units, including air-to-water heat pumps, air-cooled, and water-cooled options. Their compact, flexible designs are ideal for new construction and retrofits, providing efficient and reliable cooling and heating solutions.
KLIMAK SRL
Klimak designs custom air handling units with true no-through-metal construction, eliminating thermal bridging for superior energy efficiency. They offer a range of foamed panel options in various materials like galvanized steel and stainless steel, along with PVC or extruded aluminum frames. Options include washdown construction, EC fan arrays, and acoustic lining for diverse applications.
MODINE
Modine manufactures a broad range of heating, cooling, and ventilation solutions for residential, commercial, and industrial use. Their product lineup includes unit heaters (gas, electric, hydronic), rooftop units, air handling units, and chillers. Modine is recognized for its durable, energy-efficient systems, including popular residential models and advanced thermal management solutions.
OXYGEN8
Oxygen8 manufactures innovative ECM Fan/ERV units in high-quality, foam-filled double-wall cabinets, available in vertical or low-height horizontal configurations. Their systems feature Core Crossflow Polymer ERVs for zero cross-contamination and integrated Ziel-Abegg ECM fans with factory-mounted controls. Optional DX and hydronic coils are available, along with MERV 8/13 filters.
PHASE CHANGE SOLUTIONS
Phase Change Solutions manufactures BioPCM and the ENRG Blanket for buildings, providing passive thermal management. These non-toxic, long-lasting solutions enhance energy efficiency and temperature control by absorbing and releasing heat, reducing HVAC run time and energy consumption. 
PLASTICAIR
Plasticair manufactures high-velocity, high-dilution plume exhaust fans for labs, preventing reintroduction of contaminated air. Made from corrosion-resistant, UV-protected FRP that meets 0-25 flame spread, these fans withstand 125 MPH wind loads (150 MPH optional). Their motors and drives are designed with stainless steel and located outside of the airstream, ensuring durability and safety. 
POWRMATIC
Powrmatic manufactures custom, high-capacity commercial and industrial HVAC solutions, specializing in Air-Turnover Units (ATUs). These large-scale systems are designed for vast spaces like warehouses and hangars, delivering even temperature distribution and substantial energy savings.
ICESTOR
Icestor offers compact, rectangular ice storage tanks with a patented heat exchanger core for minimized footprint, lower pressure drops, and reduced pumping. These tanks can be installed above ground or buried, providing a flexible and energy-efficient solution for thermal energy storage.

Icestor solutions are exclusively available in our Tampa and Ft. Myers service areas.
Q-PAC
Q-PAC ECM fan arrays feature rare earth permanent magnetic motors for highly efficient, direct-drive plenum fans, precisely balanced to eliminate vibration. Their composite wheels ensure durability. These compact, quiet arrays can be factory-mounted or field-installed with a kit, offering plug-and-play wiring and BACnet integration to upgrade aging, inefficient fans.
REYMSA
REYMSA Cooling Towers, builds corrosion-resistant fiberglass cooling towers, ideal for Florida's climate, with an expected 30-year lifespan. Their CTI-certified counter-flow and closed-circuit models (25-1450 tons) exceed ASHRAE efficiencies. The fiberglass construction eliminates metal-water contact, reducing water treatment needs and leaching, and is backed by a 15-year FRP warranty.
FLÄKTGROUP SEMCO
FläktGroup Semco offers innovative energy recovery and outside air treatment systems. Their True 3Å wheels deliver ultra-low dew points and eliminate cross-contamination, while their patented dual-wheel system excels in humid climates. Combined with their quiet, energy-efficient chilled beams, they form the 3fficiency™ system for superior humidity and multi-zone climate control.
SYSTECON
Systecon designs, builds, and delivers custom modular HVAC plants, offering prefabricated solutions. Their expertise covers boiler, chiller, cogen, and ice storage plants, along with pumping stations and central plant control systems. These integrated modules streamline installation, reduce on-site labor, and optimize performance. 
THERMOPLUS AIR
Thermoplus Air specializes in a wide range of HVAC solutions, from Secarr dehumidifiers for pools and rinks to packaged DX cooling and custom AHUs for commercial/industrial use. They provide durable, high-performance systems for optimal climate and humidity control across various applications.
TRANTER
Tranter specializes in manufacturing plate and frame heat exchangers. Their turbulent flow designs resist fouling, enabling close temperature approaches. These expandable, serviceable gasketed heat exchangers come in various materials, suitable for district heating/cooling and seawater applications.
TUTCO
Tutco specializes in electric resistive heating elements and custom heating solutions for a wide range of industrial, commercial, and residential applications. They are a global leader in designing and manufacturing high-quality duct heaters, open coil heaters, and various other specialized heating components, known for their reliability and energy efficiency.
UVDI
UVDI is a leader in ultraviolet light technology, providing UV lights for both air and water applications. Their UV grids for air handlers effectively control bacteria, mold, and odors, while keeping coils and drain pans clean for peak HVAC performance. UVDI's solutions contribute to cleaner, healthier indoor air quality.
VMC Group
VMC Group offers a comprehensive range of isolation mounting devices for commercial and industrial vibration control. Their solutions include floor, wall, and ceiling isolators, roof curb supports, and architectural hangers, all designed to mitigate vibration, noise, and seismic energy for HVAC, industrial equipment, and building structures.