Efficient Scroll Compressors
All Maverick I models feature scroll compressors that offer maximum reliability, efficiency, and quiet operation.
Integrated Blower Control
Integrated blower control with diagnostics, horizontal and vertical
airflows, economizer, and DDC controls offer
cost-effective benefits, features, and options that building owners,
contractors, facility managers, and specifying engineers appreciate.
Low Installation Costs
Maverick I combines the lower installation costs and interior space
savings of a roof-mounted system with the operating and maintenance
efficiencies of central heating and cooling systems.