Highly-Customized Designs
for Superior Efficiencies and IAQ

fancoil
ThinLine Fan Coils and Unit Heaters

Models FCHC, FCHH, FCHR, FCVC, FCVH, FCVS, FHVC, FHVH, FHVS, FHWC, FHHC, FHHH, FHHR, FHVC, FHVH, FHVS, FHWC

Daikin ThinLine fan coils and unit heaters, 200 to 1200 CFM, provide more highly-customized heating and cooling solutions for apartments, hotels, condominiums, schools, dormitories, and healthcare facilities than any other manufacturer. Superior efficiencies, enhanced IAQ, quiet operation, and reduced operating costs make these units ideal for building owners, facility managers, and specifying engineers to meet and surpass their most desired requirements. Choose from highly-optioned horizontal units that offer space savings for applications in new or retrofit buildings, or choose vertical units that mount easily to interior walls. Each fan coil system features extensive design options and color choices that allow them to blend into all types of building environments and décor. Flexible controls, coils, and optional ECMs drastically improve efficiency, while our factory-installed valve and piping packages save countless hours of field connection time.

Fan Coils

Matches Your Project's Goals

Only ThinLine lets you tailor the industry's broadest set of fan coil unit features, options, and configurations to match your project's space, sound, and efficiency goals.

fan coil unit energy efficiency

80% Higher Efficiency

Increase efficiencies 80% above typical fan coil motor operation with ThinLine’s exclusive four ECM control options that give you ultimate flexibility for energy use, airflow, sound, and design.

fan coil system

Streamlined Design & Installation

Demands on your time mean you want choices that help you move a project along faster. Factory-installed and tested valve and piping packages mean you save time whether designing or installing.