We Have a Solution
to Match Your Priority

Condensing Unit
Condensing Units | HVAC Condensers

Model RCS

Whether your priority is lifecycle costs, initial costs or performance, we have a solution for your commercial HVAC needs. Discover Daikin’s range of condensing units expertly-designed to meet your operational requirements and ensure the reliability you expect year-round. . 

A Reliable HVAC Cooling Solution

Daikin condenser units are engineered for professionals who demand industry-leading performance and reliability from their HVAC systems. Our units are built with durability and energy efficiency in mind, ensuring consistent comfort in your space while reducing energy costs.  Ideal for cooling large spaces, Daikin condenser units efficiently manage heat removal even in the most demanding of conditions, making them the ideal choice for maintaining optimal temperatures in large commercial spaces like supermarkets, office buildings, and industrial facilities. 

Daikin offers a wide range of HVAC condensing units from 6 to 140 tons with a full range of options to meet efficiency, performance or serviceability requirements. Our model RCS condensing unit meets ASHRAE 90.1 2010 efficiencies, uses scroll compressors for reliability, offers optional condenser fans for quiet operation, and provides low ambient operation range down to 0°F.

Condensers

Scroll Compressors for Reliability

Enjoy reliable operation. These condensing units feature scroll compressors which have fewer moving parts. They also feature two circuits on all units over 20 tons to provide backup cooling.

Condensor

Quiet Operation

Reduce radiated sound by 11dB with an optional quiet condenser fan on units over 20 tons.

data center

Low Ambient Operation Range

Applications in colder climates will appreciate the unit's low ambient operation range down to 0°F (optional).