Sorbent Ventilation Technology
Sorbent Ventilation Technology (SVT) removes CO2, VOCs and other contaminants using sorbent filtration that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ
Procedure (IAQP), SVT provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits, enhancing IAQ, while
trimming HVAC energy use by up to 30%.
Flexible Design
Skyline's® semi-custom modular platform with 2" dimensioning gives you
unlimited design capabilities. Our lean and versatile manufacturing
processes yields affordable air handlers with many of the same valuable
features and options typically found in more expensive "custom" air
handlers.
Boosted Efficiency
The financial burden to condition ventilation accounts for up to 50% of
your building’s total energy cost. Save energy cost with energy recovery
options that condition and transfer heat and moisture energies between
exhaust and ventilation streams–effectively recovering 70% of lost
energies to dramatically increase operating efficiencies and to further
amplify those gain gained by our factory-installed ECM fan array.
Improved Air Quality and Comfort
Air quality and occupant comfort are vital to most buildings. Skyline
delivers on both by distributing fresh air that’s been treated and
improved through a myriad of conditioning options. Advanced
micro-filtration selections, bacteria defeating UV lights,
mold-resistant drain pans, and anti-microbial liners—all Skyline options
that combat air contamination to produce a more healthy and refreshing
building environment.