Sorbent Ventilation Technology
Sorbent Ventilation Technology (SVT) removes CO2, VOCs and other contaminants using sorbent filtration that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ Procedure (IAQP), SVT provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits, enhancing IAQ, while trimming annual operating expenses by up to 30%.
Low Leakage Construction
Capitalize on low leakage construction with up to +/-8" of internal static pressure. The patented construction provides unequaled thermal efficiencies and low leak rates.
Modular Platform with 2-inch Variable Dimensioning®
Daikin's custom commercial air handler incorporates a unique two-inch variable
dimensioning to provide the ultimate in design flexibility and turn-key
solutions for increased filtration applications.
Advanced Filtration
For demanding filtration, Daikin's custom air handler unit provides
advanced filtration with HEPA, PCO, gas phase, and low pressure filters.
They also help you achieve higher indoor air quality by using
ultra-violet lights, stainless steel drain pans, and anti-microbial
liner options.