Fan Coils

Performance You Demand. Quality You Expect.
fan coil
Common applications:
  • Hospitality
  • Healthcare
  • Education
  • Office

Fan coils are versatile heating and cooling solutions designed to condition air in any space.

Engineered to provide energy-efficiency and reliability, Daikin fan coils deliver exceptional results when conditions are mission critical, ensuring temperature control and comfort in demanding  commercial environments such as hotels, hospitals, schools, and offices. Whether you’re modernizing an existing system or starting anew. our fan coil units ensure that things run smoothly when it matters most, 

Daikin  fan coil units can either be exposed or recessed. An exposed unit features a painted metal cabinet. A recessed fan coil unit is covered with a wall plate or uses ductwork connected to the conditioned space. With multiple customizable configuration options, our fan coil units are seamlessly integrated within your HVAC system to provide consistent heating and cooling personalized to your space and preferences.

Each of our HVAC units are built to meet today’s standards of optimal energy efficiency, ensuring long-term savings  without sacrificing performance. 

 Daikin fan coil units come in three basic configurations:

  • Horizonal in or along the ceiling
  • Vertical running the height of the wall
  • Unit heaters low along the wall
industry-leading-tech - mixing box

Industry-Leading
Technologies

To meet and surpass their most desired requirements, our fan coil units feature advanced HVAC technologies including:

  • MicroTech® III controls
  • Lowest published sound data
  • ECM motor selections
  • Factory-installed valve / piping packages
  • Energy saving mixing box / economizer
  • Primary / secondary coil options
  • High-static MERV filters