Reduce Tenant Costs
Companies leasing space in office buildings have another bottom line in addition to the productivity associated with responsible comfort: utility costs. The largest is comprised of heating, ventilation and air conditioning.
On Daikin’s air handling
product line, custom modular design allows sections to easily pass through narrow halls and doorways to a mechanical room where they are then quickly joined together using our unique, patented splice collar design. This lowers installation costs by
avoiding in-space construction and is ideal for retrofit applications. Daikin also offers two-inch variable dimensioning to provide precisely sized equipment, specific to the constraints of a mechanical room.
Vertical self-contained units, which can
be easily deconstructed and reassembled to eliminate high rigging costs, provide floor-by-floor operation, making tenant billing simplistic. When outdoor air temperatures are lower than the cooling fluid temperature, Daikin’s integrated water-side
economizer, available on Pathfinder®, helps reduce tenant costs in the shoulder seasons by using less energy than normal vapor compression mechanical cooling. Daikin understands the connection between energy costs and tenant loyalty.
Let us help you enhance loyalty while optimizing productivity levels.