Direct Expansion (DX) Heat Pump
Leveraging Rebel's inverter compressor to ramp up to higher speeds during heating mode provides superior levels of heat pump capacity compared to traditional DX heat pumps using staged compression.
Inverter Compressor
At the core of Rebel’s advanced technologies is the inverter scroll compressor that gives you superior temperature/humidity control, energy efficiencies and cost savings unmatched by typical compressors.
Energy Recovery
By incorporating an energy recovery wheel or fixed plate heat exchanger energy recovery system, Rebel can help improve overall energy efficiency by recovering and reusing energy that would otherwise be wasted. This can result in significant energy savings of up to 40%, particularly for facilities with high heating or cooling demands.
EC Fan Motors
Compared to traditional fan motors, electronically commutated (EC) fan motors deliver significantly higher efficiency and substantial energy cost savings utilizing permanent magnets that eliminate energy losses and advanced electronic controls that enable direct energy conversion and variable speed operation that minimizes energy waste and reduces the cooling load. Additionally, ECM fans require minimal maintenance by eliminating belts and bearings, contributing to reliable performance throughout their extended lifecycle.