Sorbent Ventilation Technology
Sorbent Ventilation Technology (SVT) removes CO2, VOCs and other contaminants using sorbent filtration that absorbs pollutants while allowing oxygen and water to pass through freely, resulting in cleaner air. When applied using ASHRAE 62.1’s IAQ
Procedure (IAQP), SVT provides the clean air changes needed for healthy indoor spaces, allowing building operators to decrease the volume of outdoor air needed and the total cooling load of their buildings, simplifying retrofits, enhancing IAQ, while
trimming HVAC energy use by up to 30%.
Industry-first Space Saver
With productive space at a premium, you demand an air handler with a
tight footprint. Our industry-first, factory-installed ECM fan array
dramatically shrinks cabinet space by 46% compared to direct-drive
cabinets with VFDs, creating award-winning space solutions so you can
deliver important building functionality.
Boosted Efficiency
The financial burden to condition ventilation accounts for up to 50% of
your building’s total energy cost. Save energy cost with energy recovery
options that condition and transfer heat and moisture energies between
exhaust and ventilation streams–effectively recovering 70% of lost
energies to dramatically increase operating efficiencies and to further
amplify those gain gained by our factory-installed ECM fan array.
Improved Air Quality and Comfort
Air quality and occupant comfort are vital to most buildings. Vision
delivers on both by distributing fresh air that’s been treated and
improved through a myriad of conditioning options. Advanced
micro-filtration selections, bacteria defeating UV lights,
mold-resistant drain pans, and anti-microbial liners—all Vision options
that combat air contamination to produce a more healthy and refreshing
building environment.