Fits Your Space Requirements
With the smallest footprint in the industry, OptiLine is the optimal
solution when livable space is at a premium. Available in six sizes, 300
through 1200 CFM, OptiLine fan coil units can handle the most challenging
architectural requirements: retrofit applications and new construction
alike.
Complete Comfort
OptiLine has a variable speed motorized impeller with an EC motor that
has been optimized to the impeller allowing the fan to run at the lowest
possible RPM – typically less than 60% capacity. This achieves a noise
criterion (NC) of less than 30 for the space and provides better
humidity control for improved indoor air quality and comfort.
Reduces Energy Costs
Designed to consume the lowest amount of energy possible, OptiLine’s
standard factory features reduce energy costs by 30 to 50% when compared
to a typical fan coil system.