Premium & Economy Models
    
    
        
The Daikin Air Purifier platform includes Premium and Economy models which are tailored to provide commercial air filtration to those with specific needs and/or applications.  The Premium models feature a UL900 certified HEPA post filter.  The Economy models feature a MERV 13 post filter which meets ASHRAE minimum In-Room Air Cleaning Guidance recommendations.
Both Premium and Economy models come in two nominal capacity ranges: 500 CFM & 1000 CFM.
    
 
        /air-purifier-effective-air-purification-v2.png?sfvrsn=d88e2223_0) 
 
    
        Effective Air Purification
    
    
        Each Daikin Air Purifier effectively purifies air within its operating environment by recirculating air through its two-stage pre- and post-filter technology. The air filtration system increases its purification effectiveness by using large capacity
EC motors that can be adjusted to increase the amount of air that passes through the filters. This means that the Daikin Air Purifier can deliver up to 800 CFM or 1200 CFM of filtered air for a given space. Filtration efficiencies, such as MERV 13 and
HEPA filtration, can be chosen via Premium or Economy model selection.
    
 
    
        Low-Noise Operation
    
    
        Designed to accommodate a variety of spaces, the Daikin Air Purifier uses cabinet insulation to reduce noise throughout the entire operating range of the unit. With low noise operation levels, the Daikin Air Purifier is the ideal commercial air purifier for classrooms and office spaces.
    
 
    
        No Assembly Required
    
    
        The Daikin Air Purifier arrives with all components needed for installation and operation preinstalled, thereby eliminating the need for any equipment setup prior to installation. There is no need to install additional components, like caster wheels
or filters, as these features have been installed in the factory for you. This reduces time and effort by providing you with an air purification system that is truly a plug-and-play solution.