Energy Recovery Wheel
    
    
        
An energy recovery wheel plays a crucial role in enhancing
Maverick II’s energy efficiency by reclaiming exhaust stream
waste energy and bringing in fresh air to reduce overall
operational costs, while meeting environmental initiatives to
lower emissions.
    
 
    
        Dual Refrigeration Circuits
    
    
        
Maverick II incorporates dual refrigerant circuits which deliver
efficient capacity control to satisfy space conditions that
leads to exceptional temperature/humidity control and lower
operating costs. Each refrigerant circuit is furnished with high
efficiency scroll compressors to provide superior efficiency
and redundancy
    
 
    
        Modulating Hot Gas Reheat
    
    
        
Modulating hot gas reheat in Maverick II ensures precise
temperature and humidity control, preventing over-cooling and
reducing strain on the system. This feature not only enhances
occupant comfort but also extends the unit’s lifespan by
minimizing wear and tear, keeping maintenance costs low.
    
 
    
        ECM Exhaust Fans
    
    
        
Maverick II comes equipped with electronically commutated
motor (ECM) exhaust fans that are an advanced upgrade
from traditional motor fan technology. Maverick II exhaust fan
motors are designed to be highly efficient by automatically
adjusting their speed to meet the exact needs of the system,
using less energy and reducing utility costs.
    
 
    
        Electric, Gas or Hot Water Heating
    
    
        
Maverick II systems provide the flexibility to choose between electric, gas or hot water heating, which allows customization
to match specific operational needs and applications. These
options provide additional municipality cost savings by
providing alternative, cost-effective, reliable and efficient
heating solutions that align with company, local and state
sustainability goals, and regulatory requirements.