Complete Directional Control of Air
    
    
        
Due to their downward air discharge, vertical units are desirable for 
heating areas with high ceilings and other areas that dictate higher 
mounting of heating equipment. Adjustable vertical louvers (optional) 
when used in combination with horizontal louvers permit complete 
directional control of heated air.
    
 
    
        Adjust Length of Heat Throw
    
    
        Horizontally positioned louvers (standard) attached to the air-discharge
 side of the unit can be adjusted to lengthen or shorten heat throw 
and/or decrease or increase the mounting height. Four air distribution 
devices providing distinctively different heat-throw patterns are 
offered to meet specific heat-throw and heat-spread requirements.
    
 
    
        Fan Operation Controls
    
    
        Intermittent or continuous fan operation controls are available.