Energy Recovery Wheel
    
    
        
Lower your total cost of ownership with RoofPak's energy recovery wheel option to capture heat and humidity energy, yielding a 40% increase in system efficiency.
    
 
    
        Modular Construction with Walk-in Access
    
    
        
With a unique, modular design, RoofPak can be customized to fit your 
building as if it was made for it. Applications range from offices, 
schools and libraries, to airport terminals, manufacturing facilities, 
shopping malls, casinos and condominiums. Arriving at your job site as a
 complete package, RoofPak applied rooftop systems maximize your design 
and installed cost savings.
    
 
    
        100% Dedicated Outdoor Air
    
    
        100% dedicated outdoor air, dehumidification, VAV, or constant volume operation provides efficient, reliable performance.