Heat Recovery for Operating Cost Savings
Heat recovery provides effective opportunities for energy savings. The Templifier chiller system saves energy by heating water more economically than
fuel-fired boilers or electric resistance heat.
Heat Recovery Water Heater
Templifier produces up to 160°F water for use in service hot water
heating or reheat applications. Both HVAC and process applications can
reduce energy costs by using a Templifier water heater.
Heat Pump Water Heater
Templifier heat pump water heaters are designed to economically turn
waste heat into useful heat. Waste heat is extracted from a fluid stream
by cooling it in the evaporator, the compressor amplifies the
temperature of the heat and the condenser delivers the now useful heat
to heating loads such as space heating, domestic hot water heating and
process loads.