Low-Noise Operation
Two-stage units typically operate at low compressor and fan speeds
resulting in quiet operation, very low energy consumption and very
uniform room air temperatures.
Excellent for Geothermal Applications
Every SmartSource Horizontal water source heat pump system is available geothermal-ready from the factory with many features to easily match your application requirements.
High Indoor Air Quality
Foil-faced and fiber-free insulation improve indoor air quality.