Specifically Engineered
for Outdoor Applications

Condenser
Air Cooled Condensers

Models LAVC, LAVE, LAVF, LEV

The Krack direct-drive, air-cooled condensers, from 130 to 2225 MBh, are available in three different models, each with 24 sizes and numerous options. They are designed to be used with Daikin WGZD scroll compressor chillers. Model LAVF provides low-cost, high-capacity performance where sound and efficiency are not major concerns. Models LAVC and LAVE provide moderate cost and low sound levels, coupled with excellent capacity and efficiency.

office Fluid Cooler

Low-cost, High-capacity Performance

Model LAVF provides low-cost, high capacity performance where sound and efficiency are not major concerns.

office

Low Sound Levels

Condenser models LAVC and LAVE offer low sound levels, coupled with a moderate cost.

condensor

Excellent Efficiency

Condensing unit models LAVC and LAVE deliver excellent capacity and efficiency.

How Can
We Help?