April 3, 2019A power loss could turn into a critical loss of cooling in facilities such as data centers, health care buildings, or manufacturing processes. A short-term power loss can happen during power interruptions, brown-outs or utility switching operations. Daikin chillers have RapidRestore® technology to restore cooling and give you piece of mind that your building’s occupants remain comfortable.
Our air-cooled chillers, Pathfinder® and Trailblazer® can start in as fast as 35 seconds after power is restored. In addition, the Fast Loading option can restore full load cooling capacity in less than five minutes. This allows your critical cooling to be restored before it’s missed.
With RapidRestore® and Fast Loading technology, Daikin also goes beyond “quick start” in our water-cooled chillers. Your Magnitude® magnetic bearing centrifugal chiller can restart in less than 43 seconds after power is restored. Daikin’s Fast Loading option can restore 80% load cooling capacity in less than 75 seconds in single compressor models or less than 120 seconds in dual compressor models. The Navigator® water-cooled screw chiller can start as fast as 35 seconds after power is restored. In addition, the fast-loading option can restore full load cooling capacity in under 160 seconds. 
From reliability to redundancy, mission critical facilities need an HVAC solution that they can rely on for safety, security, and energy efficiency.
Learn more about RapidRestore in our water-cooled or air-cooled chillers and how they help deliver uninterrupted superior indoor air quality (IAQ) and the best patient outcomes.