Set Higher Expectations
for Efficiencies and Savings

Trailblazer_AGZ-F
Trailblazer® Air-cooled Scroll Chiller

Models AGZ-F, EWYQ/T

With a 30 to 230 ton range, Trailblazer AGZ-F gives you the scale to fit your cooling needs and offers the best overall value in air-cooled packaged chillers available today. Its quiet operation, high efficiency, RapidRestore® and new heat pump technology (models EWYQ and EWYT—25 nominal tons) make these chillers ideal for mission-critical buildings, data centers, healthcare, and manufacturing facilities. Furthermore, the utilization of new low-GWP R-32 refrigerant, combined with its high efficiency, presents the best solution for decarbonization while proactively addressing upcoming federal legislation aimed at phasing out higher-GWP refrigerants like R-410A.

Trailblazer-Heat-Pump-Text

TRAILBLAZER® HP - HEAT PUMP TECHNOLOGY

The new Trailblazer HP (model EWYQ/T) features heat pump technology to deliver electricity-powered heating and cooling for commercial buildings and industrial processes. At typical operating conditions, Trailblazer HP is up to 300 percent efficient—transferring three times more heat than the energy used by the equipment. That leads to a significant reduction in energy use and direct greenhouse gas emissions, as well as day-to-day operating costs.

AGZ-F pump package

Pump Package

Add simplicity to your chilled water system design with an optional factory-installed pump package in Trailblazer AGZ-F. With availability from 30-230 tons in single pump or dual pumps with single casting, you can significantly lower installation time and operating costs.

Heat Recovery for Air Cooled Scroll Chiller

Heat Recovery System

Trailblazer features an optional factory-installed heat recovery system allowing you to use up to 45% of the heat normally rejected to the condenser for pre-heating or dehumidification. With sizes up to 230 tons, Trailblazer is the largest air-cooled scroll chiller with a heat recovery option.

Better Beer Starts With Better Equipment

Steel Hands Brewing (Cayce, SC) selected Daikin’s Trailblazer® Chiller when they opened their doors for business. The air cooled scroll chiller plays an extremely important role in the brewing process and has given them the peace of mind they need to stay focused on what they do best, brewing GREAT beer!