Reduce Operating Expenses
with Efficiency and Reliability

Water-Cooled-Scroll-Chiller-WGZ
Water-cooled Scroll Chiller

Model WGZ

An efficient water-cooled scroll chiller from Daikin can help bring your operating budget in line. Shipped complete, these units are among the quietest and most reliable chillers available today. The efficient and quiet operation is ideal for sound-sensitive, water-cooled, remote air-cooled, or evaporative condenser applications.

Chiller-Efficient

Full Load and Part Load Efficiencies

The WGZ delivers full load efficiencies up to 16.1 EER and part load efficiencies up to 21.3 EER.

WSHP Quiet Operation

Ultra Quiet Operation

With scroll compressor technology, the WGZ is quiet for sound sensitive environments, and it provides sound pressure levels as low as 72 dBA.

Sky

Ozone-friendly Refrigerant

The WGZ water cooled chiller uses R-410A refrigerant which has no phase-out schedule and no ozone depletion potential.