Reduce Energy Costs
and Minimize Carbon Footprint

air cooled scroll chiller
Templifier® Scroll Water Heater

Model TGZ

Templifier water heaters, from 500 to 3000 MBh, use unique technology to recover large amounts of heat that would typically be rejected from the building and then use that heat for processes, building heat, or domestic hot water. Templifier produces up to 160 °F water for use in service hot water heating or reheat application and can reduce energy costs in both HVAC and process applications, with one-year payback in many cases. Using HFC-134a refrigerant which has no ozone depletion potential and no phase-out schedule, these water heaters provide significant environmental impact advantages over a fossil-fired boiler or an electric resistance heater for green solutions in all types of heat recovery building applications.

Centrifugal Chiller Heat Recovery for Operating Cost Savings

Heat Recovery for Operating Cost Savings

Heat recovery through an industrial chiller provides effective opportunities for energy savings. Templifier saves energy by heating water more economically than fuel-fired boilers or electric resistance heat.

Heat-Recovery-Water-Heater

Heat Recovery Water Heater

Templifier produces up to 160°F water for use in service hot water heating or reheat applications. Both HVAC and process applications can reduce energy costs by using a Templifier water heater.

Heat-Pump-Water-Heater

Heat Pump Water Heater

Templifier heat pump water heaters are designed to economically turn waste heat into useful heat. Waste heat is extracted from a fluid stream by cooling it in the evaporator, the compressor amplifies the temperature of the heat and the condenser delivers the now useful heat to heating loads such as space heating, domestic hot water heating and process loads.