Daikin is committed to R-32 as the best replacement for R-410A. This proven technology, found in over 280 million HVAC units across the globe, not only has two-thirds the GWP of R-410A, but can improve both part- and full-load efficiency by up to 12%
    compared to R-410A systems. 
R-32 is a pure, single-component refrigerant. It doesn’t fractionate and, as a result, maintains performance efficiency over time. 
R-454B, a proprietary blend, is comprised of R-32 (68.9%) and
    R-1234yf (31.1%). 
 
Explore the Benefits of R-32 Refrigerant